1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
EG Series Low Profile Ball Type Linear Guideway (Part Number)

LINEAR GUIDEWAYS BLOCK

EG Series Low Profile Ball Type Linear Guideway
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 928.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The design of EG series offers a low profile, high load capacity, and high rigidity. It also features an equal load rating in all four directions and self-aligning capability to absorb installation-error, allowing for higher accuracies.
Additionally, the lower assembly height and shorter length make the EG series more suitable for high-speed, automation machines and applications where space is limited.
The retainer is designed to hold the balls in the block even when it is removed from the rail.

Part Number
EGW30CCZ0C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlock Type Preload Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Block mounting Block external dimension W
(mm)
Block external dimension L
(mm)
Block dimension L1
(mm)
Number of block mounting holes
(holes)

฿ 1,800.00

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) [Wide] WideLight Preload23.747.460.680.550.557240M10Combined9098.170.14

Loading...

  1. 1

Basic Information

Set / Single Item Block only Accuracy Standard Grade Material Carbon Steel
Ball Arrangement 4 Rows of Circular Retainer Presence Lubrication Type Lubricant Application
Rolling Element Ball

Please check the type/dimensions/specifications of the part EGW30CCZ0C in the EG Series Low Profile Ball Type Linear Guideway series.

Products with similar specification

Part Number
EGH15CAZAC
EGH15SAZ0C
EGH20CAZ0C
EGH20SAZ0C
EGH25CAZ0C
EGW35CCZ0C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlock Type Preload Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Block mounting Block external dimension W
(mm)
Block external dimension L
(mm)
Block dimension L1
(mm)
Number of block mounting holes
(holes)

฿ 942.86

1 Piece(s) 4 Day(s) [Standard] Standard TypeStandard7.8316.190.130.10.12626M4x6Mounting From Top3456.839.84

฿ 928.57

1 Piece(s) 4 Day(s) ShortLight Preload5.359.40.080.040.0426-M4x6Mounting From Top3440.123.12

฿ 1,171.43

1 Piece(s) 4 Day(s) [Standard] Standard TypeLight Preload10.3121.130.220.160.163232M5x7Mounting From Top4269.148.14

฿ 1,128.57

1 Piece(s) 4 Day(s) ShortLight Preload7.2312.740.130.060.0632-M5x7Mounting From Top4250292

฿ 1,457.14

1 Piece(s) 4 Day(s) [Standard] Standard TypeLight Preload16.2732.40.380.320.323535M6x9Mounting From Top4882.6594

฿ 2,557.14

1 Piece(s) 4 Day(s) [Wide] WideLight Preload33.3564.840.980.690.698250M10Combined100108784