1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three Phase Induction Motor MET-T Series (MET-T 3HP 4P IP55 220V)

ALUMINUM FRAME MOTOR

Three Phase Induction Motor MET-T Series (MET-T 3HP 4P IP55 220V)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

MITSUBISHI Three phase induction motor

Totally enclosed fan cooled type, IP55 Degrees of protection
Horizontal foot mounted.
Output : 1~3HP
Pole : 4
Voltage / Frequency :
- LT : 220/380~415V 50Hz, 220/440V 60Hz

F class insulation (B class temperature rise)
30% lighter in weight
7% smaller in size
Low noise
Long service life of painting, bearing and insulation
Same installation based on IEC standard.

Part Number
MET-T 3HP 4P IP55 220V SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,566.67

฿ 5,044.70

ALUMINUM FRAME MOTOR 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MET-T 3HP 4P IP55 220V in the Three Phase Induction Motor MET-T Series series.

Products with similar specification

Part Number
MET-T 1.5HP 4P IP55 220V
MET-T 1HP 4P IP55 220V
MET-T 2HP 4P IP55 220V
Part NumberPriceMinimum Order QtyVolume DiscountDays to Ship

฿ 6,116.67

1 Piece(s) 8 Day(s)

฿ 5,100.00

1 Piece(s) 8 Day(s)

฿ 6,516.67

1 Piece(s) 8 Day(s)