1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CWF Series LED Work Light

LED WORK LIGHT

CWF Series LED Work Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,803.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This 300mm industrial-grade light bar is equipped with an on/off switch for easy one-handed controls. Features 24V DC voltage and conforms to UL and CE requirements.
Built-in ON-OFF switch located at the top of the light bar housing and allows for easy one-touch control.
Standard Mounting Brackets included.
Conformity to EN, UL and CE Standards.
Ideal for workstations, machinery, and control cabinets.
Compatible with Swivel Brackets and Magnetic Brackets (sold separately).
Daylight-colored LEDs (5700K color temperature).

Part Number
CWF3S-24-CD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,803.00

LED WORK LIGHT 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

IP (Dust & Water Proof) IP20 Illuminance(lx) 165 Total Luminous Flux(lm) 500
Rated Voltage 24V DC Operating Voltage Range 21.6-26.4V DC Rated Power Consumption(W) 5
Operating Ambient Temperature -25°C ~ +60°C

Please check the type/dimensions/specifications of the part CWF3S-24-CD in the CWF Series LED Work Light series.