1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Temperature sensor E52TH Low Cost Type

TEMPERATURESENSORS

Temperature sensor E52TH Low Cost Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 535.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Temperature Sensor Model : E52TH-CA1D
● Protective tubing diameter (mm) : M6
● Probe length (mm) : 10
● Lead wire length : 2 M.

Part Number
E52TH-CA1D M6 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 535.00

฿ 381.24

TEMPERATURESENSORS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Thermocouple Thermocouple Type K
Operating Temperature Range(°C) 0::400 Lead Wire Length F(m) 2

Please check the type/dimensions/specifications of the part E52TH-CA1D M6 2M in the Temperature sensor E52TH Low Cost Type series.