(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This Omron Digital CMOS camera belongs to the FH series, which is AI based automated visual inspection system and helps in identifying scratches and blemishes which were once difficult to capture.
Sensor Size | 1/2.5" | Pixel Number 【Assign Range】 | 3 to 5 megapixel | Type | Camera Body |
---|---|---|---|---|---|
Color Compliant | Color | Frame Rate(fps) | 14 | Type | Rolling shutter Camera |
Effective pixels | 2592 (H) × 1944 (V) | Imaging element | CMOS image elements (1/2.5-inch equivalent) | Lens Mounting | C Mount |
Pixel Size(μm) | 2.2 × 2.2 |
Please check the type/dimensions/specifications of the part FH-SC05R in the [FH Series] Digital CMOS Camera series.
How can we improve?
How can we improve?