(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Perfect fit for standard environments
[Features]
● Wide variation of 372 models
● Reliable performance with an all-round 360º visible indicator
● Water-proof (IP67) and Oil-mist environment resistant
Part Number |
---|
E2B-M12KS04-WP-C1 2M |
E2B-M18LS08-WP-B1 2M |
E2B-S08KS02-WP-C1 2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Case Material | Output Mode | Detection distance L1 details (mm) | Standard sensing object | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 768.00 ฿ 470.02 | MAGNETICCURRENTSENSOR | 1 Piece(s) | Same day | ~5 | M12 | Brass | NPN | 4±10% | mild steel ST37, 12 × 12 × 1 mm | Short body | ||
฿ 1,072.00 ฿ 653.71 | MAGNETICCURRENTSENSOR | 1 Piece(s) | Same day | ~10 | M18 | Brass | PNP | 8±10% | mild steel ST37, 24 × 24 × 1 mm | Long body | ||
฿ 748.00 ฿ 461.22 | MAGNETICCURRENTSENSOR | 1 Piece(s) | Same day | ~2 | M8 | [Stainless Steel] Stainless Steel (SUS303) | NPN | 2±10% | mild steel ST37, 8 × 8 × 1 mm | Short body |
Loading...
Shape | Cylindrical Column Type | Detected Objects | Magnetic Metal | Operating Environment | Oil Resistance Reinforcement / Water/Drip Proofing |
---|---|---|---|---|---|
Shielded / Non-shielded | Shield Type | Detecting Surface Material | Polybutylene Terephthalate | Power Supply Voltage | 10-30 VDC |
Operation Mode | NO | Connection Method | Pre-wired | Cable Length(m) | 2 |
Size (Sensing distance) | Double |
How can we improve?
How can we improve?