1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Filter Standard White, F4000 Series

CKDF.R.LUNIT

Air Filter Standard White, F4000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,063.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

New Series of 5 μm element for dust removal, and 0.3 μm element, for tar removal.

Part Number
F4000-15-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,063.48

CKDF.R.LUNIT 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Standard Bowl Guard Presence Operating Pressure Range(MPa) ::1.0 (≈150 psi, 10 bar)
Drain Storage Capacity(cm3) 80 OUT Side Connection Port Diameter 1/4,3/8,1/2(3/4 uses an adaptor) Operating Temperature(℃) 5 (41°F) to 60 (140°F)
Proof pressure 1.5 (≈220 psi, 15 bar)

Please check the type/dimensions/specifications of the part F4000-15-W in the Air Filter Standard White, F4000 Series series.