Gear Motor Enclosed Fan Cooled SF-QRGC

Brand :
MITSUBISHI
Caution
Product Description
Gear Motor SF-QRGC is steel frame three phase motor class
IE1 coupled with Sumitomo Cyclo-Drive gear box. Rollers
structure of gear system can absorb 500% shock load without
damage.
Mitsubishi Induction Motor Product Specification.
| No | Mitsubishi Product Code | Misumi Product Code | Phase | Rate Output (HP) | Rate Output (kW) | Pole | Rate Voltage (V) | Gear Ratio | Degree of Protection |
| 1 | SF-QRGC 1/2HP 4P 1:11 (LT) | SF-QRGC 1/2HP 4P IP55 220V 1:11 | 3 | 1/2 | 0.4 | 4 | 220/380 | 1:11 | IP55 |
| 2 | SF-QRGC 1/2HP 4P 1:15 (LT) | SF-QRGC 1/2HP 4P IP55 220V 1:15 | 3 | 1/2 | 0.4 | 4 | 220/380 | 1:15 | IP55 |
| 3 | SF-QRGC 1/2HP 4P 1:17 (LT) | SF-QRGC 1/2HP 4P IP55 220V 1:17 | 3 | 1/2 | 0.4 | 4 | 220/380 | 1:17 | IP55 |
| 4 | SF-QRGC 1/2HP 4P 1:21 (LT) | SF-QRGC 1/2HP 4P IP55 220V 1:21 | 3 | 1/2 | 0.4 | 4 | 220/380 | 1:21 | IP55 |
| 5 | SF-QRGC 1/2HP 4P 1:25 (LT) | SF-QRGC 1/2HP 4P IP55 220V 1:25 | 3 | 1/2 | 0.4 | 4 | 220/380 | 1:25 | IP55 |
| 6 | SF-QRGC 1/2HP 4P 1:29 (LT) | SF-QRGC 1/2HP 4P IP55 220V 1:29 | 3 | 1/2 | 0.4 | 4 | 220/380 | 1:29 | IP55 |
| 7 | SF-QRGC 1/2HP 4P 1:35 (LT) | SF-QRGC 1/2HP 4P IP55 220V 1:35 | 3 | 1/2 | 0.4 | 4 | 220/380 | 1:35 | IP55 |
| 8 | SF-QRGC 1/2HP 4P 1:43 (LT) | SF-QRGC 1/2HP 4P IP55 220V 1:43 | 3 | 1/2 | 0.4 | 4 | 220/380 | 1:43 | IP55 |
| 9 | SF-QRGC 1/2HP 4P 1:6 (LT) | SF-QRGC 1/2HP 4P IP55 220V 1:6 | 3 | 1/2 | 0.4 | 4 | 220/380 | 1:06 | IP55 |
| 10 | SF-QRGC 1HP 4P 1:11 (LT) | SF-QRGC 1HP 4P IP55 220V 1:11 | 3 | 1 | 0.75 | 4 | 220/380 | 1:11 | IP55 |
| 11 | SF-QRGC 1HP 4P 1:15 (LT) | SF-QRGC 1HP 4P IP55 220V 1:15 | 3 | 1 | 0.75 | 4 | 220/380 | 1:15 | IP55 |
| 12 | SF-QRGC 1HP 4P 1:17 (LT) | SF-QRGC 1HP 4P IP55 220V 1:17 | 3 | 1 | 0.75 | 4 | 220/380 | 1:17 | IP55 |
| 13 | SF-QRGC 1HP 4P 1:21 (LT) | SF-QRGC 1HP 4P IP55 220V 1:21 | 3 | 1 | 0.75 | 4 | 220/380 | 1:21 | IP55 |
| 14 | SF-QRGC 1HP 4P 1:25 (LT) | SF-QRGC 1HP 4P IP55 220V 1:25 | 3 | 1 | 0.75 | 4 | 220/380 | 1:25 | IP55 |
| 15 | SF-QRGC 1HP 4P 1:29 (LT) | SF-QRGC 1HP 4P IP55 220V 1:29 | 3 | 1 | 0.75 | 4 | 220/380 | 1:29 | IP55 |
| 16 | SF-QRGC 1HP 4P 1:35 (LT) | SF-QRGC 1HP 4P IP55 220V 1:35 | 3 | 1 | 0.75 | 4 | 220/380 | 1:35 | IP55 |
| 17 | SF-QRGC 1HP 4P 1:43 (LT) | SF-QRGC 1HP 4P IP55 220V 1:43 | 3 | 1 | 0.75 | 4 | 220/380 | 1:43 | IP55 |
| 18 | SF-QRGC 1HP 4P 1:6 (LT) | SF-QRGC 1HP 4P IP55 220V 1:6 | 3 | 1 | 0.75 | 4 | 220/380 | 1:06 | IP55 |
| 19 | SF-QRGC 2HP 4P 1:11 (LT) | SF-QRGC 2HP 4P IP55 220V 1:11 | 3 | 2 | 1.5 | 4 | 220/380 | 1:11 | IP55 |
| 20 | SF-QRGC 2HP 4P 1:15 (LT) | SF-QRGC 2HP 4P IP55 220V 1:15 | 3 | 2 | 1.5 | 4 | 220/380 | 1:15 | IP55 |
| 21 | SF-QRGC 2HP 4P 1:17 (LT) | SF-QRGC 2HP 4P IP55 220V 1:17 | 3 | 2 | 1.5 | 4 | 220/380 | 1:17 | IP55 |
| 22 | SF-QRGC 2HP 4P 1:21 (LT) | SF-QRGC 2HP 4P IP55 220V 1:21 | 3 | 2 | 1.5 | 4 | 220/380 | 1:21 | IP55 |
| 23 | SF-QRGC 2HP 4P 1:25 (LT) | SF-QRGC 2HP 4P IP55 220V 1:25 | 3 | 2 | 1.5 | 4 | 220/380 | 1:25 | IP55 |
| 24 | SF-QRGC 2HP 4P 1:29 (LT) | SF-QRGC 2HP 4P IP55 220V 1:29 | 3 | 2 | 1.5 | 4 | 220/380 | 1:29 | IP55 |
| 25 | SF-QRGC 2HP 4P 1:35 (LT) | SF-QRGC 2HP 4P IP55 220V 1:35 | 3 | 2 | 1.5 | 4 | 220/380 | 1:35 | IP55 |
| 26 | SF-QRGC 2HP 4P 1:43 (LT) | SF-QRGC 2HP 4P IP55 220V 1:43 | 3 | 2 | 1.5 | 4 | 220/380 | 1:43 | IP55 |
| 27 | SF-QRGC 2HP 4P 1:6 (LT) | SF-QRGC 2HP 4P IP55 220V 1:6 | 3 | 2 | 1.5 | 4 | 220/380 | 1:06 | IP55 |
| 28 | SF-QRGC 3HP 4P 1:11 (LT) | SF-QRGC 3HP 4P IP55 220V 1:11 | 3 | 3 | 2.2 | 4 | 220/380 | 1:11 | IP55 |
| 29 | SF-QRGC 3HP 4P 1:15 (LT) | SF-QRGC 3HP 4P IP55 220V 1:15 | 3 | 3 | 2.2 | 4 | 220/380 | 1:15 | IP55 |
| 30 | SF-QRGC 3HP 4P 1:17 (LT) | SF-QRGC 3HP 4P IP55 220V 1:17 | 3 | 3 | 2.2 | 4 | 220/380 | 1:17 | IP55 |
| 31 | SF-QRGC 3HP 4P 1:21 (LT) | SF-QRGC 3HP 4P IP55 220V 1:21 | 3 | 3 | 2.2 | 4 | 220/380 | 1:21 | IP55 |
| 32 | SF-QRGC 3HP 4P 1:25 (LT) | SF-QRGC 3HP 4P IP55 220V 1:25 | 3 | 3 | 2.2 | 4 | 220/380 | 1:25 | IP55 |
| 33 | SF-QRGC 3HP 4P 1:29 (LT) | SF-QRGC 3HP 4P IP55 220V 1:29 | 3 | 3 | 2.2 | 4 | 220/380 | 1:29 | IP55 |
| 34 | SF-QRGC 3HP 4P 1:35 (LT) | SF-QRGC 3HP 4P IP55 220V 1:35 | 3 | 3 | 2.2 | 4 | 220/380 | 1:35 | IP55 |
| 35 | SF-QRGC 3HP 4P 1:43 (LT) | SF-QRGC 3HP 4P IP55 220V 1:43 | 3 | 3 | 2.2 | 4 | 220/380 | 1:43 | IP55 |
| 36 | SF-QRGC 3HP 4P 1:6 (LT) | SF-QRGC 3HP 4P IP55 220V 1:6 | 3 | 3 | 2.2 | 4 | 220/380 | 1:06 | IP55 |
| 37 | SF-QRGC 5HP 4P 1:11 (HT) | SF-QRGC 5HP 4P IP55 380V 1:11 | 3 | 5 | 3.7 | 4 | 380/415 | 1:11 | IP55 |
| 38 | SF-QRGC 5HP 4P 1:11 (LT) | SF-QRGC 5HP 4P IP55 220V 1:11 | 3 | 5 | 3.7 | 4 | 220/380 | 1:11 | IP55 |
| 39 | SF-QRGC 5HP 4P 1:15 (HT) | SF-QRGC 5HP 4P IP55 380V 1:15 | 3 | 5 | 3.7 | 4 | 380/415 | 1:15 | IP55 |
| 40 | SF-QRGC 5HP 4P 1:15 (LT) | SF-QRGC 5HP 4P IP55 220V 1:15 | 3 | 5 | 3.7 | 4 | 220/380 | 1:15 | IP55 |
| 41 | SF-QRGC 5HP 4P 1:17 (HT) | SF-QRGC 5HP 4P IP55 380V 1:17 | 3 | 5 | 3.7 | 4 | 380/415 | 1:17 | IP55 |
| 42 | SF-QRGC 5HP 4P 1:17 (LT) | SF-QRGC 5HP 4P IP55 220V 1:17 | 3 | 5 | 3.7 | 4 | 220/380 | 1:17 | IP55 |
| 43 | SF-QRGC 5HP 4P 1:21 (HT) | SF-QRGC 5HP 4P IP55 380V 1:21 | 3 | 5 | 3.7 | 4 | 380/415 | 1:21 | IP55 |
| 44 | SF-QRGC 5HP 4P 1:21 (LT) | SF-QRGC 5HP 4P IP55 220V 1:21 | 3 | 5 | 3.7 | 4 | 220/380 | 1:21 | IP55 |
| 45 | SF-QRGC 5HP 4P 1:25 (HT) | SF-QRGC 5HP 4P IP55 380V 1:25 | 3 | 5 | 3.7 | 4 | 380/415 | 1:25 | IP55 |
| 46 | SF-QRGC 5HP 4P 1:25 (LT) | SF-QRGC 5HP 4P IP55 220V 1:25 | 3 | 5 | 3.7 | 4 | 220/380 | 1:25 | IP55 |
| 47 | SF-QRGC 5HP 4P 1:29 (HT) | SF-QRGC 5HP 4P IP55 380V 1:29 | 3 | 5 | 3.7 | 4 | 380/415 | 1:29 | IP55 |
| 48 | SF-QRGC 5HP 4P 1:29 (LT) | SF-QRGC 5HP 4P IP55 220V 1:29 | 3 | 5 | 3.7 | 4 | 220/380 | 1:29 | IP55 |
| 49 | SF-QRGC 5HP 4P 1:35 (HT) | SF-QRGC 5HP 4P IP55 380V 1:35 | 3 | 5 | 3.7 | 4 | 380/415 | 1:35 | IP55 |
| 50 | SF-QRGC 5HP 4P 1:35 (LT) | SF-QRGC 5HP 4P IP55 220V 1:35 | 3 | 5 | 3.7 | 4 | 220/380 | 1:35 | IP55 |
| 51 | SF-QRGC 5HP 4P 1:43 (HT) | SF-QRGC 5HP 4P IP55 380V 1:43 | 3 | 5 | 3.7 | 4 | 380/415 | 1:43 | IP55 |
| 52 | SF-QRGC 5HP 4P 1:43 (LT) | SF-QRGC 5HP 4P IP55 220V 1:43 | 3 | 5 | 3.7 | 4 | 220/380 | 1:43 | IP55 |
| 53 | SF-QRGC 5HP 4P 1:6 (HT) | SF-QRGC 5HP 4P IP55 380V 1:6 | 3 | 5 | 3.7 | 4 | 380/415 | 1:06 | IP55 |
| 54 | SF-QRGC 5HP 4P 1:6 (LT) | SF-QRGC 5HP 4P IP55 220V 1:6 | 3 | 5 | 3.7 | 4 | 220/380 | 1:06 | IP55 |
| 55 | SF-QRGC 7.5HP 4P 1:11 (HT) | SF-QRGC 7.5HP 4P IP55 380V 1:11 | 3 | 7.5 | 5.5 | 4 | 380/415 | 1:11 | IP55 |
| 56 | SF-QRGC 7.5HP 4P 1:11 (LT) | SF-QRGC 7.5HP 4P IP55 220V 1:11 | 3 | 7.5 | 5.5 | 4 | 220/380 | 1:11 | IP55 |
| 57 | SF-QRGC 7.5HP 4P 1:15 (HT) | SF-QRGC 7.5HP 4P IP55 380V 1:15 | 3 | 7.5 | 5.5 | 4 | 380/415 | 1:15 | IP55 |
| 58 | SF-QRGC 7.5HP 4P 1:15 (LT) | SF-QRGC 7.5HP 4P IP55 220V 1:15 | 3 | 7.5 | 5.5 | 4 | 220/380 | 1:15 | IP55 |
| 59 | SF-QRGC 7.5HP 4P 1:17 (HT) | SF-QRGC 7.5HP 4P IP55 380V 1:17 | 3 | 7.5 | 5.5 | 4 | 380/415 | 1:17 | IP55 |
| 60 | SF-QRGC 7.5HP 4P 1:17 (LT) | SF-QRGC 7.5HP 4P IP55 220V 1:17 | 3 | 7.5 | 5.5 | 4 | 220/380 | 1:17 | IP55 |
| 61 | SF-QRGC 7.5HP 4P 1:21 (HT) | SF-QRGC 7.5HP 4P IP55 380V 1:21 | 3 | 7.5 | 5.5 | 4 | 380/415 | 1:21 | IP55 |
| 62 | SF-QRGC 7.5HP 4P 1:21 (LT) | SF-QRGC 7.5HP 4P IP55 220V 1:21 | 3 | 7.5 | 5.5 | 4 | 220/380 | 1:21 | IP55 |
| 63 | SF-QRGC 7.5HP 4P 1:25 (HT) | SF-QRGC 7.5HP 4P IP55 380V 1:25 | 3 | 7.5 | 5.5 | 4 | 380/415 | 1:25 | IP55 |
| 64 | SF-QRGC 7.5HP 4P 1:25 (LT) | SF-QRGC 7.5HP 4P IP55 220V 1:25 | 3 | 7.5 | 5.5 | 4 | 220/380 | 1:25 | IP55 |
| 65 | SF-QRGC 7.5HP 4P 1:29 (HT) | SF-QRGC 7.5HP 4P IP55 380V 1:29 | 3 | 7.5 | 5.5 | 4 | 380/415 | 1:29 | IP55 |
| 66 | SF-QRGC 7.5HP 4P 1:29 (LT) | SF-QRGC 7.5HP 4P IP55 220V 1:29 | 3 | 7.5 | 5.5 | 4 | 220/380 | 1:29 | IP55 |
| 67 | SF-QRGC 7.5HP 4P 1:35 (HT) | SF-QRGC 7.5HP 4P IP55 380V 1:35 | 3 | 7.5 | 5.5 | 4 | 380/415 | 1:35 | IP55 |
| 68 | SF-QRGC 7.5HP 4P 1:35 (LT) | SF-QRGC 7.5HP 4P IP55 220V 1:35 | 3 | 7.5 | 5.5 | 4 | 220/380 | 1:35 | IP55 |
| 69 | SF-QRGC 7.5HP 4P 1:43 (HT) | SF-QRGC 7.5HP 4P IP55 380V 1:43 | 3 | 7.5 | 5.5 | 4 | 380/415 | 1:43 | IP55 |
| 70 | SF-QRGC 7.5HP 4P 1:43 (LT) | SF-QRGC 7.5HP 4P IP55 220V 1:43 | 3 | 7.5 | 5.5 | 4 | 220/380 | 1:43 | IP55 |
| 71 | SF-QRGC 7.5HP 4P 1:6 (HT) | SF-QRGC 7.5HP 4P IP55 380V 1:6 | 3 | 7.5 | 5.5 | 4 | 380/415 | 1:06 | IP55 |
| 72 | SF-QRGC 7.5HP 4P 1:6 (LT) | SF-QRGC 7.5HP 4P IP55 220V 1:6 | 3 | 7.5 | 5.5 | 4 | 220/380 | 1:06 | IP55 |
| 73 | SF-QRGC 10HP 4P 1/21 (HT) | SF-QRGC 10HP 4P IP55 380V 1:21 | 3 | 10 | 7.5 | 4 | 380/415 | 1:21 | IP55 |
| 74 | SF-QRGC 10HP 4P 1:11 (HT) | SF-QRGC 10HP 4P IP55 380V 1:11 | 3 | 10 | 7.5 | 4 | 380/415 | 1:11 | IP55 |
| 75 | SF-QRGC 10HP 4P 1:11 (LT) | SF-QRGC 10HP 4P IP55 220V 1:11 | 3 | 10 | 7.5 | 4 | 220/380 | 1:11 | IP55 |
| 76 | SF-QRGC 10HP 4P 1:15 (HT) | SF-QRGC 10HP 4P IP55 380V 1:15 | 3 | 10 | 7.5 | 4 | 380/415 | 1:15 | IP55 |
| 77 | SF-QRGC 10HP 4P 1:15 (LT) | SF-QRGC 10HP 4P IP55 220V 1:15 | 3 | 10 | 7.5 | 4 | 220/380 | 1:15 | IP55 |
| 78 | SF-QRGC 10HP 4P 1:17 (HT) | SF-QRGC 10HP 4P IP55 380V 1:17 | 3 | 10 | 7.5 | 4 | 380/415 | 1:17 | IP55 |
| 79 | SF-QRGC 10HP 4P 1:17 (LT) | SF-QRGC 10HP 4P IP55 220V 1:17 | 3 | 10 | 7.5 | 4 | 220/380 | 1:17 | IP55 |
| 80 | SF-QRGC 10HP 4P 1:21 (LT) | SF-QRGC 10HP 4P IP55 220V 1:21 | 3 | 10 | 7.5 | 4 | 220/380 | 1:21 | IP55 |
| 81 | SF-QRGC 10HP 4P 1:25 (HT) | SF-QRGC 10HP 4P IP55 380V 1:25 | 3 | 10 | 7.5 | 4 | 380/415 | 1:25 | IP55 |
| 82 | SF-QRGC 10HP 4P 1:25 (LT) | SF-QRGC 10HP 4P IP55 220V 1:25 | 3 | 10 | 7.5 | 4 | 220/380 | 1:25 | IP55 |
| 83 | SF-QRGC 10HP 4P 1:29 (HT) | SF-QRGC 10HP 4P IP55 380V 1:29 | 3 | 10 | 7.5 | 4 | 380/415 | 1:29 | IP55 |
| 84 | SF-QRGC 10HP 4P 1:29 (LT) | SF-QRGC 10HP 4P IP55 220V 1:29 | 3 | 10 | 7.5 | 4 | 220/380 | 1:29 | IP55 |
| 85 | SF-QRGC 10HP 4P 1:35 (HT) | SF-QRGC 10HP 4P IP55 380V 1:35 | 3 | 10 | 7.5 | 4 | 380/415 | 1:35 | IP55 |
| 86 | SF-QRGC 10HP 4P 1:35 (LT) | SF-QRGC 10HP 4P IP55 220V 1:35 | 3 | 10 | 7.5 | 4 | 220/380 | 1:35 | IP55 |
| 87 | SF-QRGC 10HP 4P 1:43 (HT) | SF-QRGC 10HP 4P IP55 380V 1:43 | 3 | 10 | 7.5 | 4 | 380/415 | 1:43 | IP55 |
| 88 | SF-QRGC 10HP 4P 1:43 (LT) | SF-QRGC 10HP 4P IP55 220V 1:43 | 3 | 10 | 7.5 | 4 | 220/380 | 1:43 | IP55 |
| 89 | SF-QRGC 10HP 4P 1:6 (HT) | SF-QRGC 10HP 4P IP55 380V 1:6 | 3 | 10 | 7.5 | 4 | 380/415 | 1:06 | IP55 |
| 90 | SF-QRGC 10HP 4P 1:6 (LT) | SF-QRGC 10HP 4P IP55 220V 1:6 | 3 | 10 | 7.5 | 4 | 220/380 | 1:06 | IP55 |