Motor Enclosed Fan Cooled SF-QRV

Brand :
MITSUBISHI
Caution
Product Description
- Gear Motor Enclosed Fan Cooled SF-QRV series from MITSUBISHI.
- SF-QRV series is a Three phase induction motor.
- Totally enclosed fan cooled type, IP55 Degrees of protection.
- Vertical flange mounted.
- Motor Output can be selected from 1/4 HP (0.2 kW) to 10 HP (7.5 kW).
- Voltage / Frequency: LT type is from 220/380 V to 415 V 50Hz, HT type is from 380 V to 415V 50Hz.