1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Booster, ABP Series

CKD

Air Booster, ABP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,056.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Enables air boosting by using only air pressure in combination with air tanks to raise the primary pressure two-fold (0.99 MPa max.) without the use of electricity.
Energy and cost savings will be achieved in total manufacturing lines, since pressure can be increased only at the required points in the factory.

Part Number
ABP-12-GSB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,056.22

CKD 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Connection Dia. Rc1/2 Pressure Display(MPa) 0.99 Working Pressure Range(MPa) 0.2 to 0.99
Weight(g) 4600 Max Usage Flow Rate([[M3]]/min) 1.25 Width(mm) 265
Depth(mm) 171 Height(mm) 210 Working Fluid Air
Material Aluminium

Please check the type/dimensions/specifications of the part ABP-12-GSB in the Air Booster, ABP Series series.