1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AC Geared Rotary Servo Motor / Gearmotor With Straight Shaft HG-SR Series

AC Geared Rotary Servo Motor / Gearmotor With Straight Shaft HG-SR Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 70,870.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
High-speed, high-torque servo motor for fast, precise machine operation.
This medium capacity, medium inertia servo motor enables stable operation. The motor has achieved the industry's shortest class in length by the structural design being optimized.
• Equipped with High-Resolution Absolute Position Encoder
• Improved Environmental Resistance
• Reduced Torque Ripple during Conduction
• Cable Leading Direction
Applications
For various applications of every kinds of machine.
• Semiconductor/FPD/photovoltaic manufacturing systems
• Mounters/bonders
• X-Y tables
• Robots
• Loaders/unloaders, feeders and sliders
• Food processing machines (filling machine, mixer, measuring machine, etc.)
• Food packaging machines
• Press machines

Part Number
HG-SR152G1H 1/6 SHAFT HORIZONTALSALE
HG-SR202BG1 1/11 SHAFT HORIZONTALSALE
HG-SR202G1H 1/17 SHAFT HORIZONTALSALE
HG-SR352G1 1/59 SHAFT HORIZONTALSALE
HG-SR5024G1H 1/29 SHAFT HORIZONTALSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSResolution Supply voltage
(VAC)
Rated current
(A)
Rated active power
(kW)
Nominal torque
(Nm)
Maximum torque
(Nm)
Moment of inertia
(kg.m2)
Mounting mode Dimensions (H x W x D)
(mm)
Maximum radial load
(N)
Maximum axial load
(N)
Maximum current
(A)
Gear ratio

฿ 70,870.00

฿ 37,298.88

SERVO MR-J4 MOTOR 1 Piece(s) Same day 1022-bit (equivalent to 4194304ppr) feedback200Vac class9.41.5 (1500W)7.221.50.00192130x130mm flange size with foot mounting (gearbox output)252 x 230 x 364.5980490291/6 (gearhead)

฿ 79,785.00

฿ 41,990.85

SERVO MR-J4 MOTOR 1 Piece(s) Same day 1022-bit (equivalent to 4194304ppr) feedback200Vac class9.629.528.60.00578210x210mm flange mounting (gearbox output)282.9 x 284 x 3552058980311/11 (gearhead)

฿ 75,810.00

฿ 39,898.80

SERVO MR-J4 MOTOR 1 Piece(s) Same day 1022-bit (equivalent to 4194304ppr) feedback200Vac class9.629.528.60.00481176x176mm flange size with foot mounting (gearbox output)262 x 230 x 374.52058980311/17 (gearhead)

฿ 140,220.00

฿ 73,797.79

SERVO MR-J4 MOTOR 1 Piece(s) Same day 1022-bit (equivalent to 4194304ppr) feedback200Vac class143.516.750.10.0104400x400mm flange mounting (gearbox output)321.9 x 362 x 5602058980451/59 (gearhead)

฿ 322,145.00

฿ 169,544.91

SERVO MR-J4 MOTOR 1 Piece(s) Same day 10-400Vac class11523.971.60.0141176x176mm flange size with foot mounting (gearbox output)405 x 470 x 6162058980421/29 (gearhead)

Loading...

  1. 1

Basic Information

Rotational speed(rpm) 2000 / 3000 (maximum) Connection type 2 x MS-type connectors Efficiency(%) 85-94
Degree of protection IP44 Ambient air temperature for operation(°C) 0...+40 Ambient air temperature for storage(°C) -15°C...+70
Backlash 40arcminutes (0.67°) maximum