1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ASLINKSENSOR Proximity Type

ANYWIRE ASLINKSENSOR

ASLINKSENSOR Proximity Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,833.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Proximity type (polyarylate body type, IP68) Cable with M12 connector/Cable

Part Number
BS-K1118-M18-3012 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,833.00

฿ 4,123.29

ANYWIRE ASLINKSENSOR 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Number of input points 1 Input/output specifications Electromagnetic induction Type Polyarylate body type M18
Detection distance(mm) 0~5 Consumption current(mA) Transmission side: 7.0 Connection 2-wire type (non-insulation)
Dimensions(mm) M18×52.1 Mass(g) 30 Standard detected object Iron 18×18×1mm
Response time(ms) Max. 10ms

Please check the type/dimensions/specifications of the part BS-K1118-M18-3012 in the ASLINKSENSOR Proximity Type series.