1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Driver AC Type, AZ Series

Driver AC Type, AZ Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 25,908.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Single-Axis Drivers, AC Type, AZ Series from ORIENTAL MOTOR.
- The driver can be controlled directly from the host control device via the FA network.
- 3 types of Network Compatible Driver are available, PROFINET-Compatible type (AZD-APN, AZD-CPN), MECHATROLINK-III-Compatible (AZD-AM3, AZD-CM3) and SSCNETIII/H-Compatible type (AZD-AS3, AZD-CS3).
- Control Power Supply is 24 VDC±5%, 0.25 A.
- Direct Connection of Motor and Driver. Without an extension cable, a connection of up to 10 m is possible.

 
Part Number
AZD-AM3SALE
AZD-APNSALE
AZD-AS3SALE
AZD-CM3SALE
AZD-CPNSALE
AZD-CS3SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower Supply Degree of Protection Weight
(kg)

฿ 25,908.33

฿ 19,985.69

ALPHA STEP 1 Piece(s) 23 Day(s) Single-phase / Three-phaseIP200.66

฿ 25,908.33

฿ 19,985.69

ALPHA STEP 1 Piece(s) 23 Day(s) Single-phase / Three-phaseIP200.67

฿ 25,908.33

฿ 19,985.69

ALPHA STEP 1 Piece(s) 23 Day(s) Single-phaseIP100.68

฿ 25,908.33

฿ 19,985.69

ALPHA STEP 1 Piece(s) 23 Day(s) Single-phaseIP200.67

฿ 25,908.33

฿ 19,985.69

ALPHA STEP 1 Piece(s) 23 Day(s) Single-phase / Three-phaseIP100.68

฿ 25,908.33

฿ 19,985.69

ALPHA STEP 1 Piece(s) 23 Day(s) Single-phaseIP200.66

Loading...

  1. 1

Basic Information

Driver Type Network type Product Type Case type RoHS Compliant Yes