(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- High-torque 2-Phase Bipolar Stepper Motors, SH Gear Type, PKP Series from ORIENTAL MOTOR.
- The PKP Series provides torque equivalent to a motor of the next larger frame size, allowing for the downsizing of equipment.
- Offers 1.2 ~ 1.7 Time More Torque.
- Increase resolution (Compared to standard type) 1.8° (200 pulse/rev) & 0.9° (400 pulse/rev).
- Spur Gear or Planetary Gear Types.
- Flat Motor types with or without Harmonic Gear are available for space saving and greater inertia matching.
- Bipolar (4 lead wires).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Size A (mm) | Reduction Ratio | Motor Drive Current (Factory Setting) | Output (W) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,750.00 ฿ 4,436.13 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 28 | 7.2 | 0.67A/phase | 20 | 0.16 | ||
฿ 5,750.00 ฿ 4,436.13 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 28 | 9 | 0.67A/phase | 20 | 0.16 | ||
฿ 5,750.00 ฿ 4,436.13 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 28 | 10 | 0.67A/phase | 20 | 0.16 | ||
฿ 6,378.33 ฿ 4,920.24 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 28 | 18 | 0.67A/phase | 20 | 0.16 | ||
฿ 6,378.33 ฿ 4,920.24 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 28 | 36 | 0.67A/phase | 20 | 0.16 | ||
฿ 5,816.67 ฿ 4,486.40 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 28 | 7.2 | 0.67A/phase | 20 | 0.16 | ||
฿ 5,816.67 ฿ 4,486.40 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 28 | 9 | 0.67A/phase | 20 | 0.16 | ||
฿ 5,816.67 ฿ 4,486.40 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 28 | 10 | 0.67A/phase | 20 | 0.16 | ||
฿ 6,443.33 ฿ 4,970.38 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 28 | 18 | 0.67A/phase | 20 | 0.16 | ||
฿ 6,443.33 ฿ 4,970.38 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 28 | 36 | 0.67A/phase | 20 | 0.16 | ||
฿ 5,750.00 ฿ 4,436.13 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 42 | 3.6 | 0.67A/phase | 20 | 0.45 | ||
฿ 5,750.00 ฿ 4,436.13 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 42 | 7.2 | 0.67A/phase | 20 | 0.45 | ||
฿ 5,750.00 ฿ 4,436.13 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 42 | 9 | 0.67A/phase | 20 | 0.45 | ||
฿ 5,750.00 ฿ 4,436.13 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 42 | 10 | 0.67A/phase | 20 | 0.45 | ||
฿ 6,378.33 ฿ 4,920.24 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 42 | 18 | 0.67A/phase | 20 | 0.45 | ||
฿ 6,378.33 ฿ 4,920.24 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 42 | 36 | 0.67A/phase | 20 | 0.45 | ||
฿ 5,816.67 ฿ 4,486.40 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 42 | 3.6 | 0.67A/phase | 20 | 0.45 | ||
฿ 5,816.67 ฿ 4,486.40 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 42 | 7.2 | 0.67A/phase | 20 | 0.45 | ||
฿ 5,816.67 ฿ 4,486.40 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 42 | 9 | 0.67A/phase | 20 | 0.45 | ||
฿ 5,816.67 ฿ 4,486.40 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 42 | 10 | 0.67A/phase | 20 | 0.45 | ||
฿ 6,443.33 ฿ 4,970.38 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 42 | 18 | 0.67A/phase | 20 | 0.45 | ||
฿ 6,443.33 ฿ 4,970.38 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 42 | 36 | 0.67A/phase | 20 | 0.45 | ||
฿ 6,080.00 ฿ 4,690.72 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 56.4 | 3.6 | 0.71A/phase | 40 | 0.86 | ||
฿ 6,080.00 ฿ 4,690.72 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 56.4 | 7.2 | 0.71A/phase | 40 | 0.86 | ||
฿ 6,080.00 ฿ 4,690.72 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 56.4 | 9 | 0.71A/phase | 40 | 0.86 | ||
฿ 6,080.00 ฿ 4,690.72 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 56.4 | 10 | 0.71A/phase | 40 | 0.86 | ||
฿ 6,443.33 ฿ 4,970.38 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 56.4 | 18 | 0.71A/phase | 40 | 0.86 | ||
฿ 6,443.33 ฿ 4,970.38 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 56.4 | 36 | 0.71A/phase | 40 | 0.86 | ||
฿ 6,213.33 ฿ 4,792.34 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 56.4 | 3.6 | 0.71A/phase | 40 | 0.86 | ||
฿ 6,213.33 ฿ 4,792.34 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 56.4 | 7.2 | 0.71A/phase | 40 | 0.86 | ||
฿ 6,213.33 ฿ 4,792.34 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 56.4 | 9 | 0.71A/phase | 40 | 0.86 | ||
฿ 6,213.33 ฿ 4,792.34 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 56.4 | 10 | 0.71A/phase | 40 | 0.86 | ||
฿ 6,543.33 ฿ 5,047.52 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 56.4 | 18 | 0.71A/phase | 40 | 0.86 | ||
฿ 6,543.33 ฿ 5,047.52 | PKP STANDARD TYPE | 1 Piece(s) | 23 Day(s) | 56.4 | 36 | 0.71A/phase | 40 | 0.86 |
Loading...
Gearhead type | New SH | Degree of Protection | IP00 | Specifications | PKP standard type |
---|---|---|---|---|---|
Product Type | With connection cable type | RoHS Compliant | Yes |
How can we improve?
How can we improve?