1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2 Phase Stepping Motor, CS Gear Type, PKP Series

2 Phase Stepping Motor, CS Gear Type, PKP Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,915.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- High-torque 2-Phase Bipolar Stepper Motors, CS Gear Type, PKP Series from ORIENTAL MOTOR.
- The PKP Series provides torque equivalent to a motor of the next larger frame size, allowing for the downsizing of equipment.
- Offers 1.2 ~ 1.7 Time More Torque.
- Increase resolution (Compared to standard type) 1.8° (200 pulse/rev) & 0.9° (400 pulse/rev).
- Spur Gear or Planetary Gear Types.
- Flat Motor types with or without Harmonic Gear are available for space saving and greater inertia matching.
- Bipolar (4 lead wires).

 
Part Number
PKP223D15A-CS10SALE
PKP223D15A-CS15SALE
PKP223D15A-CS20SALE
PKP223D15B-CS10SALE
PKP223D15B-CS15SALE
PKP223D15B-CS20SALE
PKP223U09A-CS10SALE
PKP223U09A-CS15SALE
PKP223U09A-CS20SALE
PKP223U09B-CS10SALE
PKP223U09B-CS15SALE
PKP223U09B-CS20SALE
PKP264D14A2-CS5SALE
PKP264D14A2-CS10SALE
PKP264D14A2-CS15SALE
PKP264D14A2-CS20SALE
PKP264D14B2-CS5SALE
PKP264D14B2-CS10SALE
PKP264D14B2-CS15SALE
PKP264D14B2-CS20SALE
PKP264D28A2-CS5SALE
PKP264D28A2-CS10SALE
PKP264D28A2-CS15SALE
PKP264D28A2-CS20SALE
PKP264D28B2-CS5SALE
PKP264D28B2-CS10SALE
PKP264D28B2-CS15SALE
PKP264D28B2-CS20SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSquare Flange Size A
(mm)
Reduction Ratio Motor Drive Current (Factory Setting) Specifications Product Type Output
(W)
Weight
(kg)

฿ 5,915.00

฿ 4,562.83

PKP STANDARD TYPE 1 Piece(s) 23 Day(s) 28101.5A/phasePKP standard typeConnector200.17

฿ 5,915.00

฿ 4,562.83

PKP STANDARD TYPE 1 Piece(s) 23 Day(s) 28151.5A/phasePKP standard typeConnector200.17

฿ 5,915.00

฿ 4,562.83

PKP STANDARD TYPE 1 Piece(s) 23 Day(s) 28201.5A/phasePKP standard typeConnector200.17

฿ 5,981.67

฿ 4,614.26

PKP STANDARD TYPE 1 Piece(s) 23 Day(s) 28101.5A/phasePKP standard typeConnector200.17

฿ 5,981.67

฿ 4,614.26

PKP STANDARD TYPE 1 Piece(s) 23 Day(s) 28151.5A/phasePKP standard typeConnector200.17

฿ 5,981.67

฿ 4,614.26

PKP STANDARD TYPE 1 Piece(s) 23 Day(s) 28201.5A/phasePKP standard typeConnector200.17

฿ 5,915.00

฿ 4,562.83

PKP STANDARD TYPE 1 Piece(s) 23 Day(s) 28100.95A/phasePKP standard typeConnector200.17

฿ 5,915.00

฿ 4,562.83

PKP STANDARD TYPE 1 Piece(s) 23 Day(s) 28150.95A/phasePKP standard typeConnector200.17

฿ 5,915.00

฿ 4,562.83

PKP STANDARD TYPE 1 Piece(s) 23 Day(s) 28200.95A/phasePKP standard typeConnector200.17

฿ 5,981.67

฿ 4,614.26

PKP STANDARD TYPE 1 Piece(s) 23 Day(s) 28100.95A/phasePKP standard typeConnector200.17

฿ 5,981.67

฿ 4,614.26

PKP STANDARD TYPE 1 Piece(s) 23 Day(s) 28150.95A/phasePKP standard typeConnector200.17

฿ 5,981.67

฿ 4,614.26

PKP STANDARD TYPE 1 Piece(s) 23 Day(s) 28200.95A/phasePKP standard typeConnector200.17

฿ 7,038.33

฿ 5,429.37

PKP MINI CONNECTOR 1 Piece(s) 23 Day(s) 56.451.4A/phasePKP mini connector standard typeMini connector450.86

฿ 7,038.33

฿ 5,429.37

PKP MINI CONNECTOR 1 Piece(s) 23 Day(s) 56.4101.4A/phasePKP mini connector standard typeMini connector450.86

฿ 7,038.33

฿ 5,429.37

PKP MINI CONNECTOR 1 Piece(s) 23 Day(s) 56.4151.4A/phasePKP mini connector standard typeMini connector450.86

฿ 7,038.33

฿ 5,429.37

PKP MINI CONNECTOR 1 Piece(s) 23 Day(s) 56.4201.4A/phasePKP mini connector standard typeMini connector450.86

฿ 7,138.33

฿ 5,506.51

PKP MINI CONNECTOR 1 Piece(s) 23 Day(s) 56.451.4A/phasePKP mini connector standard typeMini connector450.86

฿ 7,138.33

฿ 5,506.51

PKP MINI CONNECTOR 1 Piece(s) 23 Day(s) 56.4101.4A/phasePKP mini connector standard typeMini connector450.86

฿ 7,138.33

฿ 5,506.51

PKP MINI CONNECTOR 1 Piece(s) 23 Day(s) 56.4151.4A/phasePKP mini connector standard typeMini connector450.86

฿ 7,138.33

฿ 5,506.51

PKP MINI CONNECTOR 1 Piece(s) 23 Day(s) 56.4201.4A/phasePKP mini connector standard typeMini connector450.86

฿ 7,038.33

฿ 5,429.37

PKP MINI CONNECTOR 1 Piece(s) 23 Day(s) 56.452.8A/phasePKP mini connector standard typeMini connector450.86

฿ 7,038.33

฿ 5,429.37

PKP MINI CONNECTOR 1 Piece(s) 23 Day(s) 56.4102.8A/phasePKP mini connector standard typeMini connector450.86

฿ 7,038.33

฿ 5,429.37

PKP MINI CONNECTOR 1 Piece(s) 23 Day(s) 56.4152.8A/phasePKP mini connector standard typeMini connector450.86

฿ 7,038.33

฿ 5,429.37

PKP MINI CONNECTOR 1 Piece(s) 23 Day(s) 56.4202.8A/phasePKP mini connector standard typeMini connector450.86

฿ 7,138.33

฿ 5,506.51

PKP MINI CONNECTOR 1 Piece(s) 23 Day(s) 56.452.8A/phasePKP mini connector standard typeMini connector450.86

฿ 7,138.33

฿ 5,506.51

PKP MINI CONNECTOR 1 Piece(s) 23 Day(s) 56.4102.8A/phasePKP mini connector standard typeMini connector450.86

฿ 7,138.33

฿ 5,506.51

PKP MINI CONNECTOR 1 Piece(s) 23 Day(s) 56.4152.8A/phasePKP mini connector standard typeMini connector450.86

฿ 7,138.33

฿ 5,506.51

PKP MINI CONNECTOR 1 Piece(s) 23 Day(s) 56.4202.8A/phasePKP mini connector standard typeMini connector450.86

Loading...

  1. 1

Basic Information

Gearhead type CS RoHS Compliant Yes