1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Controller DC Type, AZ Series

CONTROLLER

Controller DC Type, AZ Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 90,876.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Robot controller, DC type, AZ series from ORIENTAL MOTOR.
- The MRC01 robot controller supports easy programing and control of in-house designed custom-built robots with 3 simple steps: “Initial Setup”, “Operation Programing” and “Operational Checking”.
- The connection between the MRC01 and host system is controlled directly via EtherNet/IP™.
- Easy Setup Even for Beginners, The “Programming Software MRC Studio” has been prepared to simplify setting up custom-built robots from the initial setting step to the operation programming step.

 
Part Number
MRC01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 90,876.67

฿ 70,102.26

CONTROLLER 1 Piece(s) 18 Day(s)

Loading...

  1. 1

Basic Information

Type Details Controller Unit Voltage Specifications DC Specifications Driver Type Others
Degree of Protection IP10 Connection Case type Power Supply Voltage DC24V
RoHS Compliant Yes Weight(kg) 0.12

Please check the type/dimensions/specifications of the part MRC01 in the Controller DC Type, AZ Series series.