DC Brushless Motor, BLV Series

Brand :
ORIENTAL MOTOR

Caution

    Product Description

    - BLV Brushless Motors
    - Part number group including of BLV620K_
    - BLV Series is a DC brushless motor, and it consists of a driver with output of 200W to 400W.
    - Motor type: Standard and Electromagnetic brake type.
    - Power Supply Voltage: (K) 24 VDC and (N) 48 VDC
    - Output: 200W and 400W
    - Designed for space-savings.
    - Speed range: Standard type 40:1 and Extended Function 50:1
    - Extended Function: Control module OPX-2A (sold separately) is required for parameter settings.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat