(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Brushless Motor BLH Motor Connector type.
- Power Supply Voltage: 24 VDC.
- Output power 30, 60, 120, 200, 300 and 400 Watt
- Motor connection method: Connector type
- Degree of protection for motor: IP66
- Material of output shaft: Stainless steel.
- To connect the motor and driver, the dedicated connection cable (sold separately) is needed.
- Drivers possible to combine: Please check on the Oriental Motor Website for the product specifications.
- Regulations and standards: UL Standards and CSA Standards
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Dim. A (mm) | Voltage Specifications | Reduction Ratio | Motor Protection Structure | Output Details (W) | Power Supply Voltage | Gearhead Size Symbol | Driver | Product Type | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,585.00 ฿ 4,308.27 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 42 | - | - | IP40 | 30 | - | No gearhead | - | Connector | 0.27 | ||
฿ 9,583.33 ฿ 7,392.58 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 60 | - | 5 | IP40 | 30 | - | GFS | - | Connector | 0.62 | ||
฿ 10,575.00 ฿ 8,157.56 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 60 | - | 5 | IP40 | 30 | - | CS | - | Connector | 0.74 | ||
฿ 12,161.67 ฿ 9,381.51 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 60 | - | 5 | IP40 | 30 | - | FR | - | Connector | 1.1 | ||
฿ 9,583.33 ฿ 7,392.58 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 60 | - | 10 | IP40 | 30 | - | GFS | - | Connector | 0.62 | ||
฿ 10,575.00 ฿ 8,157.56 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 60 | - | 10 | IP40 | 30 | - | CS | - | Connector | 0.74 | ||
฿ 12,161.67 ฿ 9,381.51 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 60 | - | 10 | IP40 | 30 | - | FR | - | Connector | 1.1 | ||
฿ 9,583.33 ฿ 7,392.58 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 60 | - | 15 | IP40 | 30 | - | GFS | - | Connector | 0.62 | ||
฿ 10,575.00 ฿ 8,157.56 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 60 | - | 15 | IP40 | 30 | - | CS | - | Connector | 0.74 | ||
฿ 12,161.67 ฿ 9,381.51 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 60 | - | 15 | IP40 | 30 | - | FR | - | Connector | 1.1 | ||
฿ 9,583.33 ฿ 7,392.58 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 60 | - | 20 | IP40 | 30 | - | GFS | - | Connector | 0.62 | ||
฿ 10,575.00 ฿ 8,157.56 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 60 | - | 20 | IP40 | 30 | - | CS | - | Connector | 0.74 | ||
฿ 12,161.67 ฿ 9,381.51 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 60 | - | 20 | IP40 | 30 | - | FR | - | Connector | 1.1 | ||
฿ 9,880.00 ฿ 7,622.42 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 60 | - | 30 | IP40 | 30 | - | GFS | - | Connector | 0.67 | ||
฿ 12,590.00 ฿ 9,713.19 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 60 | - | 30 | IP40 | 30 | - | FR | - | Connector | 1.1 | ||
฿ 9,880.00 ฿ 7,622.42 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 60 | - | 50 | IP40 | 30 | - | GFS | - | Connector | 0.67 | ||
฿ 12,590.00 ฿ 9,713.19 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 60 | - | 50 | IP40 | 30 | - | FR | - | Connector | 1.1 | ||
฿ 9,880.00 ฿ 7,622.42 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 60 | - | 100 | IP40 | 30 | - | GFS | - | Connector | 0.67 | ||
฿ 12,590.00 ฿ 9,713.19 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 60 | - | 100 | IP40 | 30 | - | FR | - | Connector | 1.1 | ||
฿ 13,053.33 ฿ 10,069.34 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 60 | - | 200 | IP40 | 30 | - | FR | - | Connector | 1.1 | ||
฿ 5,320.00 ฿ 4,103.85 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 60 | - | - | IP40 | 30 | - | No gearhead | - | Connector | 0.34 | ||
฿ 5,585.00 ฿ 4,308.27 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 60 | - | - | IP40 | 30 | - | No gearhead | - | Connector | 0.34 | ||
฿ 5,320.00 ฿ 4,103.85 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 60 | - | - | IP40 | 30 | - | GFS | - | Connector | 0.34 | ||
฿ 11,038.33 ฿ 8,514.97 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 60 | - | 5 | IP40 | 50 | - | CS | - | Connector | 0.87 | ||
฿ 11,038.33 ฿ 8,514.97 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 60 | - | 10 | IP40 | 50 | - | CS | - | Connector | 0.87 | ||
฿ 11,038.33 ฿ 8,514.97 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 60 | - | 15 | IP40 | 50 | - | CS | - | Connector | 0.87 | ||
฿ 11,038.33 ฿ 8,514.97 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 60 | - | 20 | IP40 | 50 | - | CS | - | Connector | 0.87 | ||
฿ 5,783.33 ฿ 4,461.26 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 60 | - | - | IP40 | 50 | - | No gearhead | - | Connector | 0.47 | ||
฿ 6,046.67 ฿ 4,664.40 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 60 | - | - | IP40 | 50 | - | No gearhead | - | Connector | 0.47 | ||
฿ 10,541.67 ฿ 8,132.90 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 80 | - | 5 | IP40 | 50 | - | GFS | - | Connector | 1.3 | ||
฿ 14,408.33 ฿ 11,114.59 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 80 | - | 5 | IP40 | 50 | - | FR | - | Connector | 2.3 | ||
฿ 10,541.67 ฿ 8,132.90 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 80 | - | 10 | IP40 | 50 | - | GFS | - | Connector | 1.3 | ||
฿ 14,408.33 ฿ 11,114.59 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 80 | - | 10 | IP40 | 50 | - | FR | - | Connector | 2.3 | ||
฿ 10,541.67 ฿ 8,132.90 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 80 | - | 15 | IP40 | 50 | - | GFS | - | Connector | 1.3 | ||
฿ 14,408.33 ฿ 11,114.59 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 80 | - | 15 | IP40 | 50 | - | FR | - | Connector | 2.3 | ||
฿ 10,541.67 ฿ 8,132.90 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 80 | - | 20 | IP40 | 50 | - | GFS | - | Connector | 1.3 | ||
฿ 14,408.33 ฿ 11,114.59 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 80 | - | 20 | IP40 | 50 | - | FR | - | Connector | 2.3 | ||
฿ 10,840.00 ฿ 8,361.98 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 80 | - | 30 | IP40 | 50 | - | GFS | - | Connector | 1.4 | ||
฿ 14,870.00 ฿ 11,470.72 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 80 | - | 30 | IP40 | 50 | - | FR | - | Connector | 2.3 | ||
฿ 10,840.00 ฿ 8,361.98 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 80 | - | 50 | IP40 | 50 | - | GFS | - | Connector | 1.4 | ||
฿ 14,870.00 ฿ 11,470.72 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 80 | - | 50 | IP40 | 50 | - | FR | - | Connector | 2.3 | ||
฿ 10,840.00 ฿ 8,361.98 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 80 | - | 100 | IP40 | 50 | - | GFS | - | Connector | 1.4 | ||
฿ 14,870.00 ฿ 11,470.72 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 80 | - | 100 | IP40 | 50 | - | FR | - | Connector | 2.3 | ||
฿ 15,333.33 ฿ 11,828.13 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 80 | - | 200 | IP40 | 50 | - | FR | - | Connector | 2.3 | ||
฿ 5,783.33 ฿ 4,461.26 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 80 | - | - | IP40 | 50 | - | No gearhead | - | Connector | 0.65 | ||
฿ 6,046.67 ฿ 4,664.40 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 80 | - | - | IP40 | 50 | - | No gearhead | - | Connector | 0.65 | ||
฿ 5,783.33 ฿ 4,461.26 | BRUSHLESS MOTOR | 1 Piece(s) | 18 Day(s) | 80 | - | - | IP40 | 50 | - | GFS | - | Connector | 0.65 |
Loading...
Type | Motor Unit | RoHS Compliant | Yes |
---|
How can we improve?
How can we improve?