(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- DC Brushless Motor (AC), for BLE Series
- Brushless motor model: BLM_
- Power Supply Voltage: Single-Phase 100-120 V, Single-Phase 200-240 V and Three-Phase 200-240 V.
- Output power 30, 60, 120, 200 and 300 Watt
- Speed Control Range: 80 - 4000 r/min
- Motor Material: Case Aluminum, Output shaft and screw Stainless steel.
- Case Motor Surface treatment: Paint
- Degree of protection for motor: IP66
- Speed digital setting: Data Setting Software MEXE02
- Operating temperature: 0 to 40˚C (Non-freezing)
- Heat-Resistant Class: EN Standard: 120 (E)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Dim. A (mm) | Reduction Ratio | Motor Protection Structure | Output Details (W) | Gearhead Size Symbol | Product Type | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,776.67 ฿ 16,798.52 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 15 | IP65 | 300 | FR | Connector | 7 | ||
฿ 21,776.67 ฿ 16,798.52 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 20 | IP65 | 300 | FR | Connector | 7 | ||
฿ 22,240.00 ฿ 17,155.94 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 30 | IP65 | 300 | FR | Connector | 7 | ||
฿ 22,240.00 ฿ 17,155.94 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 50 | IP65 | 300 | FR | Connector | 7 | ||
฿ 22,240.00 ฿ 17,155.94 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 100 | IP65 | 300 | FR | Connector | 7 | ||
฿ 19,828.33 ฿ 15,295.57 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 5 | IP40 | 400 | GF | With connection cable type | 5.3 | ||
฿ 19,828.33 ฿ 15,295.57 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 10 | IP40 | 400 | GF | With connection cable type | 5.3 | ||
฿ 19,828.33 ฿ 15,295.57 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 15 | IP40 | 400 | GF | With connection cable type | 5.3 | ||
฿ 19,828.33 ฿ 15,295.57 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 20 | IP40 | 400 | GF | With connection cable type | 5.3 | ||
฿ 20,323.33 ฿ 15,677.42 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 30 | IP40 | 400 | GF | With connection cable type | 5.3 | ||
฿ 20,323.33 ฿ 15,677.42 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 50 | IP40 | 400 | GF | With connection cable type | 5.3 | ||
฿ 21,776.67 ฿ 16,798.52 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 5 | IP65 | 400 | FR | Connector | 7 | ||
฿ 21,776.67 ฿ 16,798.52 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 10 | IP65 | 400 | FR | Connector | 7 | ||
฿ 21,776.67 ฿ 16,798.52 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 15 | IP65 | 400 | FR | Connector | 7 | ||
฿ 21,776.67 ฿ 16,798.52 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 20 | IP65 | 400 | FR | Connector | 7 | ||
฿ 22,240.00 ฿ 17,155.94 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 30 | IP65 | 400 | FR | Connector | 7 | ||
฿ 22,240.00 ฿ 17,155.94 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 50 | IP65 | 400 | FR | Connector | 7 | ||
฿ 22,240.00 ฿ 17,155.94 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 104 | 100 | IP65 | 400 | FR | Connector | 7 | ||
฿ 21,083.33 ฿ 16,263.68 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 5 | IP67 | 300 | GF | Connector | 4.2 | ||
฿ 21,083.33 ฿ 16,263.68 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 5 | IP67 | 300 | GF | Connector | 4.2 | ||
฿ 21,083.33 ฿ 16,263.68 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 10 | IP67 | 300 | GF | Connector | 4.2 | ||
฿ 21,083.33 ฿ 16,263.68 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 10 | IP67 | 300 | GF | Connector | 4.2 | ||
฿ 21,083.33 ฿ 16,263.68 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 15 | IP67 | 300 | GF | Connector | 4.2 | ||
฿ 21,083.33 ฿ 16,263.68 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 15 | IP67 | 300 | GF | Connector | 4.2 | ||
฿ 21,083.33 ฿ 16,263.68 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 20 | IP67 | 300 | GF | Connector | 4.2 | ||
฿ 21,083.33 ฿ 16,263.68 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 20 | IP67 | 300 | GF | Connector | 4.2 | ||
฿ 21,480.00 ฿ 16,569.67 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 30 | IP67 | 300 | GF | Connector | 4.7 | ||
฿ 21,480.00 ฿ 16,569.67 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 30 | IP67 | 300 | GF | Connector | 4.7 | ||
฿ 21,480.00 ฿ 16,569.67 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 50 | IP67 | 300 | GF | Connector | 4.7 | ||
฿ 21,480.00 ฿ 16,569.67 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 50 | IP67 | 300 | GF | Connector | 4.7 | ||
฿ 22,106.67 ฿ 17,053.09 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 100 | IP67 | 300 | GF | Connector | 5.3 | ||
฿ 22,106.67 ฿ 17,053.09 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 100 | IP67 | 300 | GF | Connector | 5.3 | ||
฿ 21,083.33 ฿ 16,263.68 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 5 | IP67 | 400 | GF | Connector | 4.2 | ||
฿ 21,083.33 ฿ 16,263.68 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 5 | IP67 | 400 | GF | Connector | 4.2 | ||
฿ 21,083.33 ฿ 16,263.68 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 10 | IP67 | 400 | GF | Connector | 4.2 | ||
฿ 21,083.33 ฿ 16,263.68 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 10 | IP67 | 400 | GF | Connector | 4.2 | ||
฿ 21,083.33 ฿ 16,263.68 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 15 | IP67 | 400 | GF | Connector | 4.2 | ||
฿ 21,083.33 ฿ 16,263.68 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 15 | IP67 | 400 | GF | Connector | 4.2 | ||
฿ 21,083.33 ฿ 16,263.68 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 20 | IP67 | 400 | GF | Connector | 4.2 | ||
฿ 21,083.33 ฿ 16,263.68 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 20 | IP67 | 400 | GF | Connector | 4.2 | ||
฿ 21,480.00 ฿ 16,569.67 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 30 | IP67 | 400 | GF | Connector | 4.7 | ||
฿ 21,480.00 ฿ 16,569.67 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 30 | IP67 | 400 | GF | Connector | 4.7 | ||
฿ 21,480.00 ฿ 16,569.67 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 50 | IP67 | 400 | GF | Connector | 4.7 | ||
฿ 21,480.00 ฿ 16,569.67 | BRUSHLESS MOTOR | 1 Piece(s) | 32 Day(s) | 110 | 50 | IP67 | 400 | GF | Connector | 4.7 |
Loading...
Type | Motor Unit | RoHS Compliant | Yes |
---|
How can we improve?
How can we improve?