1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Brushless Driver (AC), BLE Series (Part Number)

DC Brushless Driver (AC), BLE Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,011.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- DC BRUSHLESS DRIVER BLE2 Series
- Driver type model: BLE2D_ and BLE2_
- Power Supply Voltage: Single-Phase 100-120, Single-Phase 200-240 and Three-Phase 200-240.
- Output power 30, 60, 120, 200 and 300 Watt
- Cable Type: CC_ Connection cable
- Cable Length: 0.5, 1, 1.5, 2, 2.5, 3, 4, 5, 7, 10, 15 and 20 m.
- Degree of protection for motor: IP66
- Speed digital setting: Data Setting Software MEXE02
- Operating temperature: 0 to 40˚C (Non-freezing)
- Heat-Resistant Class: EN Standard: 120 (E)

 
Part Number
BLE2D30-AMSALE
BLE2D30-CMSALE
BLE2D60-AMSALE
BLE2D60-CMSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower Supply Output Details
(W)
Power Supply Voltage

฿ 10,011.67

฿ 7,724.00

DC BRUSH LESS DRIVER (AC) 1 Piece(s) 18 Day(s) Single-phase30Single-phase 100 to 120 V

฿ 10,011.67

฿ 7,724.00

DC BRUSH LESS DRIVER (AC) 1 Piece(s) 18 Day(s) Single-phase/ Three-phase30Single-phase 200 to 240 / Three-phase 200 to 240

฿ 10,011.67

฿ 7,724.00

DC BRUSH LESS DRIVER (AC) 1 Piece(s) 18 Day(s) Single-phase60Single-phase 100 to 120 V

฿ 10,011.67

฿ 7,724.00

DC BRUSH LESS DRIVER (AC) 1 Piece(s) 18 Day(s) Single-phase/ Three-phase60Single-phase 200 to 240 / Three-phase 200 to 240

Loading...

  1. 1

Basic Information

Type Driver Unit Motor Protection Structure IP20 Gearhead Size Symbol Others
Driver Analog type Product Type Case type RoHS Compliant Yes
Weight(kg) 0.8