1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Diameter Ball Bearing, Stainless Steel, Miniature (SSF696ZZ)

KMTBEARINGS

Small Diameter Ball Bearing, Stainless Steel, Miniature (SSF696ZZ)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Small diameter ball bearing with both inner and outer ring materials and rolling element materials made of stainless steel
[Applications]
● Power tools, measuring instruments, office machines, etc.

Dimensional Drawing

With flange

Standard table

Main Dimensions (mm)Bearing NumberBasic Load RatingInstallation Dimension (mm) Reference ValuesAllowable Maximum Speed (min-1)
Grease Lubricant rpm
Weight (g)
Reference
dDBrs
(min)
ShieldsCr
(N)
Cor
(N)
Da
(max)
da
(max)
R
(max)
ZZ
362.50.10SSMR63ZZ208745.43.70.10610000.27
730.10SS683ZZ3901306.44.00.10530000.45
840.15SS693ZZ5601797.34.30.15540000.83
472.50.10SSMR74ZZ3101156.34.80.10500000.29
830.15SSMR84ZZ3951397.45.00.10460000.56
940.15SS684ZZ4801708.15.20.10430001.01
1040.20SSMR104ZZ7102708.85.90.20420001.42
1140.20SS694ZZ9603509.95.60.20430001.75
1240.20SS604ZZ9603459.95.60.20480002.29
1350.20SS624ZZ130048511.36.00.20400003.04
1650.30SS634ZZ173067013.87.50.30360005.21
582.50.10SSMR85ZZ3101207.45.80.10430000.34
930.15SSMR95ZZ4301688.26.00.15400000.58
1040.15SSMR105ZZ4301688.46.00.20420001.29
1140.15SSMR115ZZ7152769.86.30.15400001.49
1150.15SS685ZZ7703209.96.20.15430001.96
1340.20SS695ZZ107042011.26.60.20430002.50
1450.20SS605ZZ133050512.26.90.20400003.48
1650.30SS625ZZ173067013.87.50.30360004.86
1960.30SS635ZZ2810106016.58.50.30320008.34
Main Dimensions (mm)Bearing NumberBasic Load RatingInstallation Dimension (mm) Reference ValuesAllowable Maximum Speed (min-1)
Grease Lubricant rpm
Weight (g)
Reference
dDBrs
(min)
ShieldsCr
(N)
Cor
(N)
Da
(max)
da
(max)
R
(max)
ZZ
61030.15SSMR106ZZ4952189.37.00.15370000.68
1240.20SSMR126ZZ71529210.97.20.20350001.74
1350.20SS686ZZ108044011.77.40.20400002.69
1550.30SS696ZZ173057013.37.90.30400003.72
1760.30SS606ZZ226083514.88.20.30380006.08
1960.30SS626ZZ234088516.58.50.30320007.94
2270.30SS636ZZ3290136019.010.50.303000014.00
8123.50.15SSMR128ZZ54527411.39.00.15300000.97
1440.20SSMR148ZZ82038512.89.20.20300002.16
1650.20SS688ZZ161071014.210.20.20360004.02
1960.30SS698ZZ224091016.510.00.30360007.18
2270.30SS608ZZ3300137019.010.50.303400012.20

With flange

Main Dimensions (mm)Bearing NumberBasic Load RatingInstallation Dimension (mm) Reference ValuesAllowable Maximum Speed (min-1)
Grease Librication rpm
Weight (g)
Reference
dDD1BCrs
(min)
ShieldsCr
(N)
Cor
(N)
Da
(max)
da
(max)
R
(min)
ZZ
51011.640.80.15SSMF105ZZ4301688.46.00.20420001.46
1112.551.00.15SSF685ZZ7703209.96.20.15430002.18
1315.041.00.20SSF695ZZ107042011.26.60.20430002.84
61213.640.80.20SSMF126ZZ71529210.97.20.20350001.94
1315.051.10.20SSF686ZZ108044011.77.40.20400003.04
1517.051.20.30SSF696ZZ173057013.37.90.30400004.26
81415.640.80.20SSMF148ZZ82038512.89.20.20300002.39
1922.061.50.30SSF698ZZ224091016.510.00.30360008.30
2225.071.50.30SSF608ZZ3300137019.010.50.303400013.50

Cr = Basic dynamic load rating
Cor = Basic static load rating

Product specifications

  • Inner and outer rings: SUS440C (equivalent)
  • Ball: SUS440C (equivalent)
  • Retainer: SUS304 (equivalent)
  • Shields: SUS304 (equivalent)
  • Lubricating oil: Lithium-based grease
  • Accuracy grade: JIS Grade 0
  • Clearance: MC3
Part Number
SSF696ZZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Outer Ring Type Basic Dynamic Load Rating
(N)
Allowable Maximum Rotational Speed
(rpm)
Basic Static Load Rating
(N)

฿ 66.29

KMTBEARINGS 1 Piece(s) 3 Day(s) 6155With Flange173040,000570

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Ball Bearing Type Two Shields Inner/Outer Ring Material SUS440C (Equivalent)
Specifications, Environment Standard Precision (JIS) Class 0 Load Direction Radial
Rolling Element Material SUS440C (Equivalent) Size Standards Metric System Number of Raceway Ring Rows Single Row

Please check the type/dimensions/specifications of the part SSF696ZZ in the Small Diameter Ball Bearing, Stainless Steel, Miniature series.

Products with similar specification

Part Number
SS608ZZ
SS624ZZ
SS625ZZ
SSF698ZZ
SSMF105ZZ
SSMF126ZZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Outer Ring Type Basic Dynamic Load Rating
(N)
Allowable Maximum Rotational Speed
(rpm)
Basic Static Load Rating
(N)

฿ 77.71

1 Piece(s) 3 Day(s) 8227Flat330034,0001370

฿ 57.14

1 Piece(s) 3 Day(s) 4135Flat130040,000485

฿ 57.14

1 Piece(s) 3 Day(s) 5165Flat173036,000670

฿ 66.29

1 Piece(s) 3 Day(s) 8196With Flange2,24036,000910

฿ 66.29

1 Piece(s) 3 Day(s) 5104With Flange43042000168

฿ 66.29

1 Piece(s) 3 Day(s) 6124With Flange71535000292