1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 17.9mm Plain Stainless Steel Hex Flanged Nut, M8, A2 304【50 Pieces Per Package】

HEX FLANGED NUT

RS PRO 17.9mm Plain Stainless Steel Hex Flanged Nut, M8, A2 304
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 371.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread Size = M8
Width = 13mm
Overall Height = 8mm
Flange Diameter = 17.9mm
Material = Stainless Steel
Stainless Steel Type = A2 304
Finish = Plain

 
Part Number
7259662 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 371.67

฿ 262.36

HEX FLANGED NUT 1 Pack(s)

50 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7259662 in the RS PRO 17.9mm Plain Stainless Steel Hex Flanged Nut, M8, A2 304 series.