1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO, Plain Stainless Steel Hex Nut, DIN 439B, M8【100 Pieces Per Package】

PLAIN STAINLESS STEEL HEX NUT

RS PRO, Plain Stainless Steel Hex Nut, DIN 439B, M8
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 445.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread Size = M8
Width = 13mm
DIN Standard = DIN 439B
Material = Stainless Steel
Type = Half
Stainless Steel Type = A2 304
Finish = Plain

 
Part Number
1224404 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 445.11

฿ 314.20

PLAIN STAINLESS STEEL HEX NUT 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1224404 in the RS PRO, Plain Stainless Steel Hex Nut, DIN 439B, M8 series.