1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Brass, Steel Hex Full Nut and Washers with Internal Tooth, Plain, 400 Pieces

BRASS STEEL NUTS AND WASHERS

RS PRO Brass, Steel Hex Full Nut and Washers with Internal Tooth, Plain, 400 Pieces
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 473.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Number of Pieces = 400
Nut Type = Hex Full
Thread Size = M2.5
Material = Brass, Steel
Washer Type = Internal Tooth, Plain

 
Part Number
4830855 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 473.56

฿ 334.29

BRASS STEEL NUTS AND WASHERS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4830855 in the RS PRO Brass, Steel Hex Full Nut and Washers with Internal Tooth, Plain, 400 Pieces series.