1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Thermal Interface Sheet, 6W/m·K, 150 x 150mm 0.5mm, Self-Adhesive

THERMAL INTERFACE SHEET

RS PRO Thermal Interface Sheet, 6W/m·K, 150 x 150mm 0.5mm, Self-Adhesive
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,531.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Dimensions = 150 x 150mm
Thickness = 0.5mm
Length = 150mm
Width = 150mm
Thermal Conductivity = 6W/m·K
Self-Adhesive = Yes
Minimum Operating Temperature = -40°C
Maximum Operating Temperature = +200°C
Hardness = Shore A 14
Colour = Grey
Operating Temperature Range = -40 → +200 °C

 
Part Number
7074702 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,531.01

฿ 2,354.12

THERMAL INTERFACE SHEET 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7074702 in the RS PRO Thermal Interface Sheet, 6W/m·K, 150 x 150mm 0.5mm, Self-Adhesive series.