RS PRO Stainless Steel Compression Spring, 38.5mm x 5.63mm, 0.58N/mm

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Outside Diameter = 5.63mm
    Wire Diameter = 0.63mm
    Free Length = 38.5mm
    Minimum Working Length = 16.2mm
    Load at Minimum Working Length = 12.91N
    Material = Stainless Steel
    Spring Rate = 0.58N/mm
    Ends = Closed (Square)/Unground

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat