1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Alloy Steel Compression Spring, 23.5mm x 3.7mm, 1.05N/mm【10 Pieces Per Package】

COMPRESSION SPRINGS

RS PRO Alloy Steel Compression Spring, 23.5mm x 3.7mm, 1.05N/mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 220.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Outside Diameter = 3.7mm
Wire Diameter = 0.5mm
Free Length = 23.5mm
Minimum Working Length = 14mm
Load at Minimum Working Length = 10N
Material = Alloy Steel
Spring Rate = 1.05N/mm
Ends = Closed (Square)/Unground

 
Part Number
751449 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 220.56

฿ 155.69

COMPRESSION SPRINGS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 751449 in the RS PRO Alloy Steel Compression Spring, 23.5mm x 3.7mm, 1.05N/mm series.