RS PRO 4 Position Plug to Free End Flow Sensor Cable Assembly, 1m Cable

Brand :
RS Pro
Caution
Product Description
Specifications
Connector A = Sensor Connector
Connector A Gender = Male
Connector B = Free End
Connector A Number of Contacts = 4
Sheath Colour = Black