1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Black Aluminium, Nylon Brush Strip, 60mm x 13.6 mm x 12.1mm

ALUMINIUM NYLON STRIP BRUSHES

RS PRO Black Aluminium, Nylon Brush Strip, 60mm x 13.6 mm x 12.1mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,925.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Product Type = 180 degree h-Profile
Length = 60mm
Width = 12.1mm
Height = 13.6 mm
Material = Aluminium, Nylon
Colour = Black

 
Part Number
3269937 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,925.09

฿ 1,283.46

ALUMINIUM NYLON STRIP BRUSHES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3269937 in the RS PRO Black Aluminium, Nylon Brush Strip, 60mm x 13.6 mm x 12.1mm series.