1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Aluminium Edging strip, 838mm x 19 mm x 80mm

ALUMINIUM EDGING STRIP

RS PRO Aluminium Edging strip, 838mm x 19 mm x 80mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,335.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Product Type = Edge Protection
Length = 838mm
Width = 80mm
Height = 19 mm
Material = Aluminium

Part Number
4442521 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,335.27

฿ 942.57

ALUMINIUM EDGING STRIP 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4442521 in the RS PRO Aluminium Edging strip, 838mm x 19 mm x 80mm series.