1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO ABS, PC Ball Catch

ABS PC BALL CATCH

RS PRO ABS, PC Ball Catch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 326.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Catch Type = Grabber
Material = ABS, PC
Dimensions = 23.5 x 11.4 x 72 mm, 38.2 x 17 x 43mm
Catch Fixing Hole Distance = 38.2mm
Strike Fixing Hole Distance = 55.0mm
Length = 38.2mm
Width = 17.0mm
Fixing Hole Size = 4.3 x 8.3mm

 
Part Number
1611953 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 326.71

฿ 230.62

ABS PC BALL CATCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1611953 in the RS PRO ABS, PC Ball Catch series.