RS PRO Timing Belt Pulley, Aluminium 10mm Belt Width x 5mm Pitch, 32 Tooth

Brand :
RS Pro
Caution
Product Description
Specifications
Number of Teeth = 32
Pitch = 5mm
To Suit Belt Width = 10mm
Bore = 8mm
Material = Aluminium

Specifications
Number of Teeth = 32
Pitch = 5mm
To Suit Belt Width = 10mm
Bore = 8mm
Material = Aluminium
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.