RS PRO Aluminium Blind Rivet, 4.8mm, 9.5mm Rivet Length

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Rivet Type = Blind
    Rivet Diameter = 4.8mm
    Rivet Length = 9.5mm
    Fixing Hole Diameter = 4.9mm
    Rivet Body Material = Aluminium
    Thickness of Material Minimum = 3mm
    Thickness of Material Maximum = 5mm
    Grip Range Maximum = 5mm
    Finish = Plain

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat