1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Steel 40 Teeth Spur Gear, 1 Module, 6mm Bore Diam, 40mm Pitch Diam, 14mm Hub Diam

STEEL 40 TEETH SPUR GEAR

RS PRO Steel 40 Teeth Spur Gear, 1 Module, 6mm Bore Diam, 40mm Pitch Diam, 14mm Hub Diam
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,352.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Module = 1
Number of Teeth = 40
Material = Steel
Bore Diameter = 6mm
Hub Diameter = 14mm
Pitch Diameter = 40mm
Face Width = 5mm

 
Part Number
8787929 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,352.01

฿ 954.38

STEEL 40 TEETH SPUR GEAR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8787929 in the RS PRO Steel 40 Teeth Spur Gear, 1 Module, 6mm Bore Diam, 40mm Pitch Diam, 14mm Hub Diam series.