1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Snap Action Roller Plunger Limit Switch, NO/NC, IP67, Die Cast Zinc, 250V DC Max, 240V AC Max

SNAP ACTION LIMIT SWITCH

RS PRO Snap Action Roller Plunger Limit Switch, NO/NC, IP67, Die Cast Zinc, 250V DC Max, 240V AC Max
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,350.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Actuator Type = Roller Plunger
Pole and Throw Configuration = DPST
Normal State Configuration = NO/NC
IP Rating = IP67
Maximum Current = 5A
Housing Material = Die Cast Zinc
Maximum AC Voltage = 240V
Maximum DC Voltage = 250V
Connection Type = Cable
Action Type = Snap Action
Length = 31.5mm
Minimum Operating Temperature = -25°C
Mounting Orientation = Vertical

 
Part Number
9026929 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,350.96

฿ 1,567.39

SNAP ACTION LIMIT SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9026929 in the RS PRO Snap Action Roller Plunger Limit Switch, NO/NC, IP67, Die Cast Zinc, 250V DC Max, 240V AC Max series.