1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Snap Action Roller Lever Limit Switch, NO/NC, IP66, Metal, 250V DC Max, 400V AC Max

SNAP ACTION LIMIT SWITCH

RS PRO Snap Action Roller Lever Limit Switch, NO/NC, IP66, Metal, 250V DC Max, 400V AC Max
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,575.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Actuator Type = Roller Lever
Pole and Throw Configuration = DPST
Normal State Configuration = NO/NC
IP Rating = IP66
Maximum Current = 10A
Housing Material = Metal
Maximum AC Voltage = 400V
Maximum DC Voltage = 250V
Connection Type = M12
Action Type = Snap Action
Length = 30.3mm
Minimum Operating Temperature = -25°C
Mounting Orientation = Vertical

 
Part Number
1533970 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,575.29

฿ 1,716.95

SNAP ACTION LIMIT SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1533970 in the RS PRO Snap Action Roller Lever Limit Switch, NO/NC, IP66, Metal, 250V DC Max, 400V AC Max series.