1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Snap Action Plunger Limit Switch, NO/NC, IP67, Thermoplastic, 250V DC Max, 240V AC Max

SWITCH OPTION/ACCESSORIES

RS PRO Snap Action Plunger Limit Switch, NO/NC, IP67, Thermoplastic, 250V DC Max, 240V AC Max
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,875.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Actuator Type = Plunger
Pole and Throw Configuration = DPST
Normal State Configuration = NO/NC
IP Rating = IP67
Maximum Current = 5A
Housing Material = Thermoplastic
Maximum AC Voltage = 240V
Maximum DC Voltage = 250V
Connection Type = Cable
Action Type = Snap Action
Length = 31.5mm
Minimum Operating Temperature = -25°C
Mounting Orientation = Vertical

 
Part Number
902-6944 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,875.20

฿ 1,250.20

SWITCH OPTION/ACCESSORIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 902-6944 in the RS PRO Snap Action Plunger Limit Switch, NO/NC, IP67, Thermoplastic, 250V DC Max, 240V AC Max series.