RS PRO Snap Action Adjustable Roller Lever Limit Switch, NO/NC, IP65, Thermoplastic, 250V DC Max, 400V AC Max

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Actuator Type = Adjustable Roller Lever
    Pole and Throw Configuration = DPST
    Normal State Configuration = NO/NC
    IP Rating = IP65
    Maximum Current = 10A
    Housing Material = Glass Fibre Reinforced Thermoplastic
    Maximum AC Voltage = 400V
    Maximum DC Voltage = 250V
    Connection Type = Cable
    Action Type = Snap Action
    Length = 30.3mm
    Depth = 30mm
    Mounting Orientation = Vertical

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat