1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Roller Lever Limit Switch, NO/NC, IP67, Glass Reinforced Plastic (GRP)

SAFETY SWITCH

RS PRO Roller Lever Limit Switch, NO/NC, IP67, Glass Reinforced Plastic (GRP)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,710.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Actuator Type = Roller Lever
Normal State Configuration = NO/NC
IP Rating = IP67
Housing Material = Glass Reinforced Plastic (GRP)
Length = 31mm
Width = 45mm
Mechanical Life = 10000000Operations

 
Part Number
1797569 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,710.33

฿ 1,140.28

SAFETY SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1797569 in the RS PRO Roller Lever Limit Switch, NO/NC, IP67, Glass Reinforced Plastic (GRP) series.