1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Limit Switch, NO/NC, IP67, Aluminium

SWITCH OPTION/ACCESSORIES

RS PRO Limit Switch, NO/NC, IP67, Aluminium
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,045.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Normal State Configuration = NO/NC
IP Rating = IP67
Housing Material = Aluminium
Connection Type = M20
Length = 112mm
Minimum Operating Temperature = -20°C

 
Part Number
760-5722 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,045.07

฿ 4,696.95

SWITCH OPTION/ACCESSORIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 760-5722 in the RS PRO Limit Switch, NO/NC, IP67, Aluminium series.