1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO M5 x 20mm Shoulder Bolt【10 Pieces Per Package】

M5 X 20MM SHOULDER BOLT

RS PRO M5 x 20mm Shoulder Bolt
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 469.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread Size = M5
Length = 20mm
Head Shape = Hex Socket Shoulder
Material = Steel
Finish = Plain
Shoulder Length = 20mm
Thread Type = Metric
Thread Pitch = 0.8mm
Shoulder Diameter = 6mm

 
Part Number
292287 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 469.15

฿ 331.17

M5 X 20MM SHOULDER BOLT 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 292287 in the RS PRO M5 x 20mm Shoulder Bolt series.