1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO White Plastic Sheet, 500mm x 500mm x 2mm, 4.7mm Hole【2 Pieces Per Package】

WHITE PLASTIC SHEET

RS PRO White Plastic Sheet, 500mm x 500mm x 2mm, 4.7mm Hole
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 3,072.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = White
Length = 500mm
Width = 500mm
Thickness = 2mm
Material = PP
Laminated = No
Hole Size = 4.7 x 4.7 mm
Hole Layout = Square
Open Area Percentage = 35%
Pattern Number = 11

 
Part Number
852306 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,072.88

฿ 2,048.69

WHITE PLASTIC SHEET 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 852306 in the RS PRO White Plastic Sheet, 500mm x 500mm x 2mm, 4.7mm Hole series.