1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO White Plastic Sheet, 500mm x 500mm x 2mm, 3mm Hole【2 Pieces Per Package】

WHITE PLASTIC SHEET

RS PRO White Plastic Sheet, 500mm x 500mm x 2mm, 3mm Hole
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,243.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = White
Length = 500mm
Width = 500mm
Thickness = 2mm
Material = PP
Laminated = No
Hole Size = 3 mm
Hole Layout = 60°
Open Area Percentage = 33%
Pattern Number = 5

 
Part Number
852261 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,243.01

฿ 2,162.11

WHITE PLASTIC SHEET 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 852261 in the RS PRO White Plastic Sheet, 500mm x 500mm x 2mm, 3mm Hole series.