1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO White Plastic Sheet, 500mm x 300mm x 10mm

WHITE PLASTIC SHEET

RS PRO White Plastic Sheet, 500mm x 300mm x 10mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,419.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = White
Length = 500mm
Width = 300mm
Thickness = 10mm
Material = POM
Laminated = No
Density = 1.41g/cm³
Tensile Strength = 60 MPa
Hardness = M 86 Rockwell
Flammability Rating = UL 94 HB
Water Absorption = 0.5%
Maximum Operating Temperature = +100°C
Polymer Type = Copolymer

Part Number
680498 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,419.60

฿ 1,613.15

WHITE PLASTIC SHEET 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 680498 in the RS PRO White Plastic Sheet, 500mm x 300mm x 10mm series.