1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO White Plastic Sheet, 1220mm x 610mm x 6mm

WHITE PLASTIC SHEET

RS PRO White Plastic Sheet, 1220mm x 610mm x 6mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,954.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = White
Length = 1220mm
Width = 610mm
Thickness = 6mm
Material = ABS
Laminated = No
Tensile Strength = 50 MPa
Flammability Rating = UL 94 HB
Water Absorption = 0.7%
Thermal Conductivity = 0.17W/mK
Maximum Operating Temperature = +75°C
Elongation = 20%

 
Part Number
681621 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,954.36

฿ 2,636.37

WHITE PLASTIC SHEET 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 681621 in the RS PRO White Plastic Sheet, 1220mm x 610mm x 6mm series.