1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO White Plastic Sheet, 1200mm x 1200mm x 2.5mm

WHITE PLASTIC SHEET

RS PRO White Plastic Sheet, 1200mm x 1200mm x 2.5mm
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 7,358.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = White
Length = 1200mm
Width = 1200mm
Thickness = 2.5mm
Material = PVC
Laminated = No
Tensile Strength = 54 MPa
Hardness = Shore D 60
Thermal Conductivity = 0.15W/mK
Finish = Satin/Gloss
Elongation = 150%

Part Number
8099689 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,358.19

฿ 4,905.71

WHITE PLASTIC SHEET 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8099689 in the RS PRO White Plastic Sheet, 1200mm x 1200mm x 2.5mm series.