1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Natural Plastic Sheet, 1000mm x 500mm x 6.7mm

NATURAL PLASTIC SHEET

RS PRO Natural Plastic Sheet, 1000mm x 500mm x 6.7mm
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 11,195.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = Natural
Length = 1000mm
Width = 500mm
Thickness = 6.7mm
Material = PA
Laminated = No
Density = 1.14g/cm³
Tensile Strength = 60 (Wet) MPa, 80 (Dry) MPa
Flammability Rating = UL HB
Water Absorption = 8.5%
Maximum Operating Temperature = +100°C
Elongation = 150%

 
Part Number
7048147 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,195.47

฿ 7,464.02

NATURAL PLASTIC SHEET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7048147 in the RS PRO Natural Plastic Sheet, 1000mm x 500mm x 6.7mm series.