1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Clear Plastic Sheet, 305mm x 625mm x 5mm

CLEAR PLASTIC SHEET

RS PRO Clear Plastic Sheet, 305mm x 625mm x 5mm
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,867.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = Clear
Length = 305mm
Width = 625mm
Thickness = 5mm
Material = PC
Laminated = No
Density = 1.2g/cm³
Tensile Strength = 62 MPa
Flammability Rating = UL 94
Water Absorption = 0.35%
Maximum Operating Temperature = +120°C
Elongation = 70%

Part Number
7698749 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,867.95

฿ 1,245.36

CLEAR PLASTIC SHEET 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7698749 in the RS PRO Clear Plastic Sheet, 305mm x 625mm x 5mm series.