1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Clear Plastic Sheet, 1200mm x 620mm x 4mm

CLEAR PLASTIC SHEET

RS PRO Clear Plastic Sheet, 1200mm x 620mm x 4mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,036.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = Clear
Length = 1200mm
Width = 620mm
Thickness = 4mm
Material = PETG
Laminated = No
Density = 1.27g/cm³
Hardness = Shore D 78
Flammability Rating = UL 94 HB
Water Absorption = 0%
Maximum Operating Temperature = +65°C
Elongation = 50%

Part Number
3346472 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,036.45

฿ 2,691.10

CLEAR PLASTIC SHEET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3346472 in the RS PRO Clear Plastic Sheet, 1200mm x 620mm x 4mm series.