1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Brown Plastic Sheet, 420mm x 297mm x 0.8mm, Phenolic Resin, Paper

BROWN PLASTIC SHEET

RS PRO Brown Plastic Sheet, 420mm x 297mm x 0.8mm, Phenolic Resin, Paper
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 407.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = Brown
Length = 420mm
Width = 297mm
Thickness = 0.8mm
Material = SRBP
Laminated = Yes
Laminate Material = Phenolic Resin, Paper

 
Part Number
2035344 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 407.75

฿ 287.83

BROWN PLASTIC SHEET 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2035344 in the RS PRO Brown Plastic Sheet, 420mm x 297mm x 0.8mm, Phenolic Resin, Paper series.